How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | T: | 1 |
| M: | 2.38 | C: | 6.88 in |
| O*: | 2.69 in | D: | 2.69 |
| N: | 4.88 | A: | 2.94 |
| G: | 1.06 | J: | 4 in |
| K: | 2 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | O: | 2.91 in |
| TAP Depth: | 0.69 in | I: | 3.77 in |
| F: | 2.13 | B: | 5.25 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | U-2 |
| Input HP @ 1750 RPM: | 1.32 | Series: | OE Series |
| Series Code: | OE | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Output RPM: | 58.3 | Output Key: | 1/4 X 2.44 |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1133 in/lbs |

