How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | T: | 1 |
| TAP Depth: | 0.69 in | K: | 2 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| L: | 5.51 in | O*: | 2.69 in |
| I: | 3.77 in | O: | 2.91 in |
| C: | 6.88 in | N: | 4.88 |
| D: | 2.69 | A: | 2.94 |
| M: | 2.38 | H-Tap size: | 3/8 - 16 in |
| G: | 1.06 | F: | 2.13 |
| B: | 5.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.44 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Series: | OE Series | No. of Gear Reductions: | Single |
| Assembly: | U-2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.32 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Output Diameter (in): | 1 in |
| Series Code: | OE | Ratio Range: | 30:1 |
| Product Line: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1133 in/lbs |

