How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.69 in | T: | 1 |
| O: | 2.91 in | G: | 1.06 |
| J: | 4 in | TAP Depth: | 0.69 in |
| C: | 6.88 in | M: | 2.38 |
| U: | 0.75 in | N: | 4.88 |
| Center Distance (in): | 2.375 in | B: | 5.25 |
| L: | 5.51 in | A: | 2.94 |
| I: | 3.77 in | K: | 2 in |
| H-Tap size: | 3/8 - 16 in | D: | 2.69 |
| F: | 2.13 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Series Code: | OE |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.04 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Assembly: | U-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.44 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Ratio Range: | 40:1 | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 0.75 in | Series: | OE Series |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

