How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | J: | 4 in |
| F: | 2.13 | B: | 5.25 |
| U: | 0.75 in | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.375 in | H-Tap size: | 3/8 - 16 in |
| O*: | 2.69 in | C: | 6.88 in |
| M: | 2.38 | N: | 4.88 |
| K: | 2 in | A: | 2.94 |
| D: | 2.69 | L: | 5.51 in |
| G: | 1.06 | O: | 2.91 in |
| T: | 1 |
Technical Specifications
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Series Code: | OE | Series: | OE Series |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.44 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Assembly: | U-2 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.674 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1007 in/lbs |

