How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| K: | 2 in | C: | 6.88 in |
| L: | 5.51 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | M: | 2.38 |
| I: | 3.77 in | G: | 1.06 |
| O: | 2.91 in | J: | 4 in |
| O*: | 2.69 in | D: | 2.69 |
| A: | 2.94 | T: | 1 |
| N: | 4.88 | B: | 5.25 |
| F: | 2.13 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.674 |
| Assembly: | U-2 | Series: | OE Series |
| Product Line: | OE Series | Input Diameter (in): | 0.75 in |
| Output RPM: | 29.2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.44 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1007 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

