How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | TAP Depth: | 0.69 in |
| M: | 2.38 | N: | 4.88 |
| T: | 1 | D: | 2.69 |
| I: | 3.77 in | U: | 0.75 in |
| C: | 6.88 in | A: | 2.94 |
| F: | 2.13 | H-Tap size: | 3/8 - 16 in |
| O*: | 2.69 in | J: | 4 in |
| L: | 5.51 in | K: | 2 in |
| G: | 1.06 | O: | 2.91 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Assembly: | U-2 | Output Key: | 1/4 X 2.44 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.75 in |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 2 |
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 863 in/lbs |

