How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.69 in | J: | 4 in |
| N: | 4.88 | U: | 0.75 in |
| G: | 1.06 | T: | 1 |
| H-Tap size: | 3/8 - 16 in | D: | 2.69 |
| C: | 6.88 in | I: | 3.77 in |
| B: | 5.25 | K: | 2 in |
| Center Distance (in): | 2.375 in | A: | 2.94 |
| F: | 2.13 | TAP Depth: | 0.69 in |
| M: | 2.38 | L: | 5.51 in |
| O: | 2.91 in |
Technical Specifications
| Product Line: | OE Series | Output Key: | 1/4 X 2.44 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Series: | OE Series |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.455 |
| Input Style: | Solid Shaft | Ratio: | 80:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Shaft: | Solid Shaft |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | U-2 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

