How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | K: | 2 in |
| D: | 2.69 | U: | 0.75 in |
| I: | 3.77 in | F: | 2.13 |
| T: | 1 | C: | 6.88 in |
| H-Tap size: | 3/8 - 16 in | B: | 5.25 |
| Center Distance (in): | 2.375 in | TAP Depth: | 0.69 in |
| J: | 4 in | L: | 5.51 in |
| A: | 2.94 | N: | 4.88 |
| M: | 2.38 | O: | 2.91 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 175 |
| Output Shaft Assembly Code: | 3 | Ratio: | 10:1 |
| Input Diameter (in): | 0.75 in | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series | Assembly: | U-3 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.08 | Shaft Seal Material: | Viton |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.44 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 3 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1011 in/lbs |

