How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | M: | 2.38 |
| K: | 2 in | D: | 2.69 |
| O: | 2.91 in | J: | 4 in |
| B: | 5.25 | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| I: | 3.77 in | C: | 6.88 in |
| N: | 4.88 | H-Tap size: | 3/8 - 16 in |
| U: | 0.75 in | G: | 1.06 |
| A: | 2.94 | T: | 1 |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Series: | OE Series |
| Housing Material: | Cast Iron | Assembly: | U-3 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| Output Key: | 1/4 X 2.44 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 0.307 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

