How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | U: | 0.75 in |
| F: | 2.13 | N: | 4.88 |
| TAP Depth: | 0.69 in | T: | 1 |
| A: | 2.94 | M: | 2.38 |
| K: | 2 in | G: | 1.06 |
| D: | 2.69 | I: | 3.77 in |
| L: | 5.51 in | O: | 2.91 in |
| Center Distance (in): | 2.375 in | J: | 4 in |
| H-Tap size: | 3/8 - 16 in | C: | 6.88 in |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.44 |
| Gear Type: | Worm | Product Line: | OE Series |
| Output Shaft Assembly Code: | 3 | Assembly: | U-3 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Service Factor: | 1 |
| Output Shaft Direction: | 3 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.307 |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 648 in/lbs |

