How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | G: | 1.06 |
| F: | 2.13 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | M: | 2.38 |
| A: | 2.94 | D: | 2.69 |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| K: | 2 in | I: | 3.77 in |
| L: | 5.51 in | C: | 6.88 in |
| J: | 4 in | TAP Depth: | 0.69 in |
| O: | 2.91 in | N: | 4.88 |
Technical Specifications
| Output RPM: | 117 | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.3 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 3 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Series: | OE Series | Output Key: | 1/4 X 2.44 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Product Line: | OE Series |
| Output Shaft Direction: | 3 | Ratio: | 15:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Assembly: | U-3 | Output Torque Rating (in-lb): | 1095 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

