How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | J: | 4 in |
| Center Distance (in): | 2.375 in | K: | 2 in |
| I: | 3.77 in | D: | 2.69 |
| T: | 1 | L: | 5.51 in |
| C: | 6.88 in | G: | 1.06 |
| O: | 2.91 in | N: | 4.88 |
| A: | 2.94 | M: | 2.38 |
| H-Tap size: | 3/8 - 16 in | B: | 5.25 |
| U: | 0.75 in | F: | 2.13 |
Technical Specifications
| Center Distance (in): | 2.375 | Assembly: | U-3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 2.44 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 3 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 3 | Output Diameter (in): | 1 in |
| Ratio Range: | 15:1 | Series: | OE Series |
| Input HP @ 1750 RPM: | 2.3 | Series Code: | OE |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series |
| Output RPM: | 117 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

