How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| B: | 5.25 | J: | 4 in |
| T: | 1 | A: | 2.94 |
| I: | 3.77 in | M: | 2.38 |
| O: | 2.91 in | Center Distance (in): | 2.375 in |
| TAP Depth: | 0.69 in | N: | 4.88 |
| C: | 6.88 in | F: | 2.13 |
| G: | 1.06 | L: | 5.51 in |
| K: | 2 in | D: | 2.69 |
Technical Specifications
| Output Diameter (in): | 1 in | Output Shaft Direction: | 3 |
| Service Factor: | 1 | Product Line: | OE Series |
| Ratio: | 15:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Series: | OE Series |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 2.3 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Assembly: | U-3 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.44 |
| Output Shaft Assembly Code: | 3 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

