How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | L: | 5.51 in |
| O: | 2.91 in | K: | 2 in |
| H-Tap size: | 3/8 - 16 in | M: | 2.38 |
| G: | 1.06 | A: | 2.94 |
| C: | 6.88 in | B: | 5.25 |
| N: | 4.88 | F: | 2.13 |
| T: | 1 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | TAP Depth: | 0.69 in |
| D: | 2.69 | J: | 4 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output RPM: | 117 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.44 | Series: | OE Series |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | Assembly: | U-3 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft Direction: | 3 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Ratio: | 15:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

