How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | C: | 6.88 in |
| J: | 4 in | O: | 2.91 in |
| G: | 1.06 | T: | 1 |
| K: | 2 in | D: | 2.69 |
| Center Distance (in): | 2.375 in | N: | 4.88 |
| TAP Depth: | 0.69 in | L: | 5.51 in |
| B: | 5.25 | U: | 0.75 in |
| F: | 2.13 | M: | 2.38 |
| I: | 3.77 in | A: | 2.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Input Style: | Solid Shaft |
| Series: | OE Series | Service Factor: | 1 |
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.44 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.3 |
| Assembly: | U-3 | Output Shaft Assembly Code: | 3 |
| Output RPM: | 117 | Output Shaft Direction: | 3 |
| Center Distance (in): | 2.375 | Output Torque Rating (in-lb): | 1095 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

