How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | K: | 2 in |
| F: | 2.13 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| H-Tap size: | 3/8 - 16 in | C: | 6.88 in |
| T: | 1 | N: | 4.88 |
| TAP Depth: | 0.69 in | I: | 3.77 in |
| G: | 1.06 | J: | 4 in |
| B: | 5.25 | D: | 2.69 |
| A: | 2.94 | O: | 2.91 in |
Technical Specifications
| Output Shaft Direction: | 3 | Housing Material: | Cast Iron |
| Series: | OE Series | Assembly: | U-3 |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 3 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Service Factor: | 1 | Ratio: | 25:1 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.51 | Output Key: | 1/4 X 2.44 |
| Output RPM: | 70 | Product Line: | OE Series |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1124 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

