How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.94 | J: | 4 in |
| K: | 2 in | U: | 0.75 in |
| N: | 4.88 | O: | 2.91 in |
| L: | 5.51 in | B: | 5.25 |
| H-Tap size: | 3/8 - 16 in | F: | 2.13 |
| TAP Depth: | 0.69 in | C: | 6.88 in |
| D: | 2.69 | M: | 2.38 |
| G: | 1.06 | I: | 3.77 in |
| T: | 1 | Center Distance (in): | 2.375 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 3 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.32 |
| Assembly: | U-3 | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Input Style: | Solid Shaft | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output RPM: | 58.3 |
| Output Key: | 1/4 X 2.44 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1133 in/lbs |

