How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | T: | 1 |
| F: | 2.13 | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| L: | 5.51 in | I: | 3.77 in |
| B: | 5.25 | H-Tap size: | 3/8 - 16 in |
| A: | 2.94 | M: | 2.38 |
| O: | 2.91 in | C: | 6.88 in |
| D: | 2.69 | N: | 4.88 |
| K: | 2 in | J: | 4 in |
Technical Specifications
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Series: | OE Series | Output Shaft Direction: | 3 |
| Output RPM: | 43.8 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 3 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 1/4 X 2.44 | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.04 | Product Line: | OE Series |
| Assembly: | U-3 | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

