How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | U: | 0.75 in |
| C: | 6.88 in | J: | 4 in |
| L: | 5.51 in | D: | 2.69 |
| A: | 2.94 | F: | 2.13 |
| M: | 2.38 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| K: | 2 in | B: | 5.25 |
| I: | 3.77 in | O: | 2.91 in |
| G: | 1.06 | N: | 4.88 |
Technical Specifications
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 3 | Input Style: | Solid Shaft |
| Center Distance (in): | 2.375 | Assembly: | U-3 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Series: | OE Series | Input HP @ 1750 RPM: | 3.89 |
| Output Key: | 1/4 X 2.44 | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 350 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 653 in/lbs |

