How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | O: | 2.91 in |
| A: | 2.94 | N: | 4.88 |
| C: | 6.88 in | TAP Depth: | 0.69 in |
| U: | 0.75 in | I: | 3.77 in |
| M: | 2.38 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| B: | 5.25 | D: | 2.69 |
| F: | 2.13 | T: | 1 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Key: | 1/4 X 2.44 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.89 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Solid Shaft | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Ratio: | 5:1 | Gear Type: | Worm |
| Assembly: | U-3 | Output Shaft Direction: | 3 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Output RPM: | 350 |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 653 in/lbs |

