How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | O: | 2.91 in |
| M: | 2.38 | U: | 0.75 in |
| A: | 2.94 | F: | 2.13 |
| N: | 4.88 | J: | 4 in |
| G: | 1.06 | B: | 5.25 |
| C: | 6.88 in | TAP Depth: | 0.69 in |
| D: | 2.69 | H-Tap size: | 3/8 - 16 in |
| T: | 1 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
Technical Specifications
| Series: | OE Series | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.44 | Assembly: | U-3 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Input Style: | Solid Shaft | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series |
| Output RPM: | 35 | Output Shaft Direction: | 3 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1084 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

