How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | I: | 3.77 in |
| F: | 2.13 | N: | 4.88 |
| C: | 6.88 in | K: | 2 in |
| O: | 2.91 in | L: | 5.51 in |
| D: | 2.69 | G: | 1.06 |
| A: | 2.94 | Center Distance (in): | 2.375 in |
| T: | 1 | M: | 2.38 |
| TAP Depth: | 0.69 in | B: | 5.25 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Series: | OE Series |
| Ratio Range: | 7.5:1 | Assembly: | U-3 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 3 | Input Style: | Solid Shaft |
| Output RPM: | 233 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.44 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 3 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 863 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

