How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| C: | 6.88 in | O: | 2.91 in |
| A: | 2.94 | F: | 2.13 |
| K: | 2 in | D: | 2.69 |
| I: | 3.77 in | BF: | 0.41 |
| BE: | 0.38 in | N: | 4.88 |
| AK: | 4.5 | LQ: | 4.63 in |
| J: | 4 in | T: | 1 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Assembly: | UF-1 | Series: | OE Series |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Product Line: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Solid Shaft | Output RPM: | 175 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.44 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

