How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.69 |
| Center Distance (in): | 2.375 in | H-Tap size: | 3/8 - 16 in |
| I: | 3.77 in | A: | 2.94 |
| TAP Depth: | 0.69 in | AK: | 4.5 |
| J: | 4 in | BF: | 0.41 |
| B: | 5.25 | K: | 2 in |
| BE: | 0.38 in | N: | 4.88 |
| G: | 1.06 | LQ: | 4.63 in |
| C: | 6.88 in | O: | 2.91 in |
| T: | 1 | F: | 2.13 |
| BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Series Code: | OE | Product Line: | OE Series |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Key: | 1/4 X 2.44 | Ratio: | 20:1 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Series: | OE Series | Input HP @ 1750 RPM: | 1.83 |
| Assembly: | UF-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

