How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | D: | 2.69 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| BF: | 0.41 | C: | 6.88 in |
| J: | 4 in | B: | 5.25 |
| G: | 1.06 | H-Tap size: | 3/8 - 16 in |
| O: | 2.91 in | I: | 3.77 in |
| BE: | 0.38 in | K: | 2 in |
| AK: | 4.5 | A: | 2.94 |
| N: | 4.88 | F: | 2.13 |
| LQ: | 4.63 in | AJ: | 5.88 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Product Line: | OE Series | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.83 |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 3/16 x 3/32 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.44 |
| Assembly: | UF-1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

