How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | D: | 2.69 |
| BD: | 5.88 | F: | 2.13 |
| TAP Depth: | 0.69 in | BF: | 0.41 |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| B: | 5.25 | H-Tap size: | 3/8 - 16 in |
| AJ: | 5.88 | G: | 1.06 |
| T: | 1 | LQ: | 4.63 in |
| BE: | 0.38 in | A: | 2.94 |
| K: | 2 in | J: | 4 in |
| AK: | 4.5 | I: | 3.77 in |
| C: | 6.88 in |
Technical Specifications
| Ratio: | 25:1 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.44 |
| Series: | OE Series | Output Diameter (in): | 1 in |
| Output RPM: | 70 | Product Line: | OE Series |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 1.51 |
| Series Code: | OE | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | UF-1 | Output Shaft: | Solid Shaft |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

