How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | C: | 6.88 in |
| K: | 2 in | N: | 4.88 |
| H-Tap size: | 3/8 - 16 in | BE: | 0.38 in |
| F: | 2.13 | AK: | 4.5 |
| D: | 2.69 | AJ: | 5.88 |
| T: | 1 | BD: | 5.88 |
| TAP Depth: | 0.69 in | I: | 3.77 in |
| A: | 2.94 | Center Distance (in): | 2.375 in |
| G: | 1.06 | LQ: | 4.63 in |
| BF: | 0.41 | O: | 2.91 in |
| B: | 5.25 |
Technical Specifications
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 1.51 | Input Style: | C-Face Quill |
| Output RPM: | 70 | Product Line: | OE Series |
| Gear Type: | Worm | Assembly: | UF-1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Ratio: | 25:1 | Output Key: | 1/4 X 2.44 |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

