How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | N: | 4.88 |
| F: | 2.13 | H-Tap size: | 3/8 - 16 in |
| C: | 6.88 in | J: | 4 in |
| D: | 2.69 | G: | 1.06 |
| AJ: | 5.88 | A: | 2.94 |
| BD: | 5.88 | LQ: | 4.63 in |
| B: | 5.25 | O: | 2.91 in |
| I: | 3.77 in | BE: | 0.38 in |
| T: | 1 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| TAP Depth: | 0.69 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Series: | OE Series |
| Product Type: | Right Angle | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.04 | Assembly: | UF-1 |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.44 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

