How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | TAP Depth: | 0.69 in |
| J: | 4 in | K: | 2 in |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | F: | 2.13 |
| LQ: | 4.63 in | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
| A: | 2.94 | N: | 4.88 |
| D: | 2.69 | AK: | 4.5 |
| I: | 3.77 in | G: | 1.06 |
| T: | 1 | O: | 2.91 in |
| B: | 5.25 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Output Shaft: | Solid Shaft |
| Series: | OE Series | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output RPM: | 350 | Output Key: | 1/4 X 2.44 |
| Product Line: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | UF-1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.89 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

