How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | BF: | 0.41 |
| D: | 2.69 | A: | 2.94 |
| F: | 2.13 | B: | 5.25 |
| N: | 4.88 | C: | 6.88 in |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| G: | 1.06 | BD: | 5.88 |
| LQ: | 4.63 in | K: | 2 in |
| I: | 3.77 in | J: | 4 in |
| Center Distance (in): | 2.375 in | TAP Depth: | 0.69 in |
| BE: | 0.38 in | T: | 1 |
| AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1 in | Motor Frame Size: | 140 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 1/4 X 2.44 |
| Input HP @ 1750 RPM: | 0.674 | Output RPM: | 29.2 |
| Ratio: | 60:1 | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Assembly: | UF-1 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

