How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | I: | 3.77 in |
| O: | 2.91 in | G: | 1.06 |
| AJ: | 5.88 | D: | 2.69 |
| K: | 2 in | BF: | 0.41 |
| LQ: | 4.63 in | J: | 4 in |
| AK: | 4.5 | A: | 2.94 |
| BE: | 0.38 in | N: | 4.88 |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| B: | 5.25 | Center Distance (in): | 2.375 in |
| C: | 6.88 in | TAP Depth: | 0.69 in |
| BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | UF-1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.44 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Series: | OE Series |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Output RPM: | 233 | Product Line: | OE Series |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

