How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | TAP Depth: | 0.69 in |
| C: | 6.88 in | BE1: | 0.5 in |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| O: | 2.91 in | I: | 3.77 in |
| BD: | 9 | AJ: | 7.25 |
| B: | 5.25 | A: | 2.94 |
| J: | 4 in | AK: | 8.5 |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
| LQ1: | 5.06 in | F: | 2.13 |
| D: | 2.69 | BF: | 0.53 |
| G: | 1.06 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.44 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series: | OE Series |
| Assembly: | UF-1 | Product Line: | OE Series |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 3.08 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

