How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | I: | 3.77 in |
| D: | 2.69 | LQ1: | 5.06 in |
| BD: | 9 | K: | 2 in |
| T: | 1 | J: | 4 in |
| AK: | 8.5 | TAP Depth: | 0.69 in |
| B: | 5.25 | N: | 4.88 |
| AJ: | 7.25 | C: | 6.88 in |
| A: | 2.94 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | F: | 2.13 |
| O: | 2.91 in | BE1: | 0.5 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.08 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.44 |
| Series: | OE Series | Motor Frame Size: | 180 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 175 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Assembly: | UF-1 | Output Shaft: | Solid Shaft |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

