How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H-Tap size: | 3/8 - 16 in |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | D: | 2.69 |
| O: | 2.91 in | BD: | 9 |
| J: | 4 in | A: | 2.94 |
| C: | 6.88 in | G: | 1.06 |
| TAP Depth: | 0.69 in | I: | 3.77 in |
| K: | 2 in | AJ: | 7.25 |
| F: | 2.13 | AK: | 8.5 |
| T: | 1 | B: | 5.25 |
| LQ1: | 5.06 in |
Technical Specifications
| Assembly: | UF-1 | Series: | OE Series |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.44 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output RPM: | 70 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.51 |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | OE Series |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

