How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | B: | 5.25 |
| I: | 3.77 in | A: | 2.94 |
| N: | 4.88 | BF: | 0.53 |
| F: | 2.13 | BE1: | 0.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 2.375 in | O: | 2.91 in |
| D: | 2.69 | TAP Depth: | 0.69 in |
| C: | 6.88 in | K: | 2 in |
| BD: | 9 | J: | 4 in |
| T: | 1 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.51 | Series: | OE Series |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Ratio Range: | 25:1 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Assembly: | UF-1 | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.44 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Product Line: | OE Series |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

