How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | G: | 1.06 |
| Center Distance (in): | 2.375 in | TAP Depth: | 0.69 in |
| BF: | 0.53 | D: | 2.69 |
| N: | 4.88 | AJ: | 7.25 |
| C: | 6.88 in | O: | 2.91 in |
| H-Tap size: | 3/8 - 16 in | J: | 4 in |
| K: | 2 in | B: | 5.25 |
| I: | 3.77 in | AK: | 8.5 |
| LQ1: | 5.06 in | BD: | 9 |
| BE1: | 0.5 in | T: | 1 |
| A: | 2.94 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series |
| Assembly: | UF-1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Code: | OE | Output RPM: | 70 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series |
| Output Key: | 1/4 X 2.44 | Ratio Range: | 25:1 |
| Input HP @ 1750 RPM: | 1.51 | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

