How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| B: | 5.25 | D: | 2.69 |
| BF: | 0.53 | K: | 2 in |
| O: | 2.91 in | A: | 2.94 |
| I: | 3.77 in | BD: | 9 |
| AK: | 8.5 | F: | 2.13 |
| N: | 4.88 | TAP Depth: | 0.69 in |
| AJ: | 7.25 | LQ1: | 5.06 in |
| J: | 4 in | G: | 1.06 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| C: | 6.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.04 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 2.44 | Assembly: | UF-1 |
| Ratio Range: | 40:1 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Series: | OE Series | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

