How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BD: | 9 |
| O: | 2.91 in | F: | 2.13 |
| LQ1: | 5.06 in | H-Tap size: | 3/8 - 16 in |
| C: | 6.88 in | B: | 5.25 |
| K: | 2 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | TAP Depth: | 0.69 in |
| G: | 1.06 | BE1: | 0.5 in |
| A: | 2.94 | D: | 2.69 |
| AJ: | 7.25 | J: | 4 in |
| BF: | 0.53 | AK: | 8.5 |
| N: | 4.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Assembly: | UF-1 | Motor Frame Size: | 180 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 3.89 |
| Output RPM: | 350 | Input Keyway (C Face): | 1/4 x 1/8 |
| Series: | OE Series | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.44 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

