How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.375 in | F: | 2.13 |
| O: | 2.91 in | BF: | 0.53 |
| T: | 1 | A: | 2.94 |
| G: | 1.06 | AJ: | 7.25 |
| B: | 5.25 | AK: | 8.5 |
| N: | 4.88 | K: | 2 in |
| BD: | 9 | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in | D: | 2.69 |
| LQ1: | 5.06 in | I: | 3.77 in |
| C: | 6.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output RPM: | 350 |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Series: | OE Series |
| Motor Frame Size: | 180 | Assembly: | UF-1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 3.89 | Product Line: | OE Series |
| Output Key: | 1/4 X 2.44 | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

