How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | D: | 2.69 |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
| J: | 4 in | BE1: | 0.5 in |
| G: | 1.06 | F: | 2.13 |
| K: | 2 in | O: | 2.91 in |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| TAP Depth: | 0.69 in | A: | 2.94 |
| LQ1: | 5.06 in | AJ: | 7.25 |
| AK: | 8.5 | N: | 4.88 |
| BD: | 9 | I: | 3.77 in |
| C: | 6.88 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.674 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series |
| Assembly: | UF-1 | Output RPM: | 29.2 |
| Series: | OE Series | Series Code: | OE |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.44 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

