How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | BD: | 9 |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.375 in |
| N: | 4.88 | F: | 2.13 |
| AK: | 8.5 | K: | 2 in |
| T: | 1 | I: | 3.77 in |
| G: | 1.06 | D: | 2.69 |
| BF: | 0.53 | H-Tap size: | 3/8 - 16 in |
| LQ1: | 5.06 in | C: | 6.88 in |
| B: | 5.25 | O: | 2.91 in |
| AJ: | 7.25 | A: | 2.94 |
| BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180 | Input HP @ 1750 RPM: | 3.47 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output RPM: | 233 | Series: | OE Series |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.44 |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Assembly: | UF-1 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

