How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | F: | 2.13 |
| TAP Depth: | 0.69 in | BE1: | 0.5 in |
| LQ1: | 5.06 in | AJ: | 7.25 |
| N: | 4.88 | BD: | 9 |
| H-Tap size: | 3/8 - 16 in | C: | 6.88 in |
| D: | 2.69 | T: | 1 |
| B: | 5.25 | G: | 1.06 |
| O: | 2.91 in | K: | 2 in |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 2.375 in | J: | 4 in |
| A: | 2.94 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 80:1 |
| Center Distance (in): | 2.375 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Series Code: | OE | Assembly: | UF-1 |
| Output Diameter (in): | 1 in | Product Line: | OE Series |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 180 | Output Key: | 1/4 X 2.44 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.455 |
| Output RPM: | 21.9 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

