How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| F: | 2.13 | K: | 2 in |
| AJ: | 5.88 | TAP Depth: | 0.69 in |
| BF: | 0.41 | J: | 4 in |
| AK: | 4.5 | D: | 2.69 |
| C: | 6.88 in | O: | 2.91 in |
| N: | 4.88 | BE: | 0.38 in |
| B: | 5.25 | I: | 3.77 in |
| A: | 2.94 | G: | 1.06 |
| T: | 1 | LQ: | 4.63 in |
| BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.307 | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series |
| Output Key: | 1/4 X 2.44 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | UF-1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series | Output Diameter (in): | 1 in |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 56 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

