How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | D: | 2.69 |
| G: | 1.06 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | O: | 2.91 in |
| A: | 2.94 | LQ: | 4.63 in |
| BF: | 0.41 | T: | 1 |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 6.88 in | K: | 2 in |
| B: | 5.25 | N: | 4.88 |
| BE: | 0.38 in | F: | 2.13 |
| H-Tap size: | 3/8 - 16 in | BD: | 5.88 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 0.307 |
| Output Shaft: | Solid Shaft | Input Style: | C-Face Quill |
| Assembly: | UF-1 | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1 in | Ratio: | 100:1 |
| Product Line: | OE Series | Center Distance (in): | 2.375 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.44 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

