How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | H-Tap size: | 3/8 - 16 in |
| J: | 4 in | B: | 5.25 |
| AK: | 4.5 | I: | 3.77 in |
| A: | 2.94 | BD: | 5.88 |
| O: | 2.91 in | C: | 6.88 in |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 1.06 | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.375 in | T: | 1 |
| AJ: | 5.88 | D: | 2.69 |
| K: | 2 in | N: | 4.88 |
| LQ: | 4.63 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.307 | Output Key: | 1/4 X 2.44 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 17.5 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Assembly: | UF-1 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series: | OE Series |
| Product Line: | OE Series | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

