How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | C: | 6.88 in |
| N: | 4.88 | J: | 4 in |
| BE: | 0.38 in | B: | 5.25 |
| F: | 2.13 | AJ: | 5.88 |
| BD: | 5.88 | LQ: | 4.63 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| TAP Depth: | 0.69 in | BF: | 0.41 |
| D: | 2.69 | G: | 1.06 |
| T: | 1 | AK: | 4.5 |
| A: | 2.94 | I: | 3.77 in |
| K: | 2 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Series: | OE Series | Product Line: | OE Series |
| Product Type: | Right Angle | Assembly: | UF-1 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Series Code: | OE |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.83 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Output Key: | 1/4 X 2.44 | Output RPM: | 87.5 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

