How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2 in | B: | 5.25 |
| Center Distance (in): | 2.375 in | T: | 1 |
| C: | 6.88 in | I: | 3.77 in |
| A: | 2.94 | F: | 2.13 |
| AK: | 4.5 | TAP Depth: | 0.69 in |
| BF: | 0.41 | G: | 1.06 |
| BD: | 5.88 | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | AJ: | 5.88 |
| N: | 4.88 | O: | 2.91 in |
| D: | 2.69 | J: | 4 in |
| LQ: | 4.63 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.51 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Gear Type: | Worm | Output RPM: | 70 |
| Output Shaft Direction: | 1 | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.44 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Assembly: | UF-1 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 1 | Series: | OE Series |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

