How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.13 | B: | 5.25 |
| C: | 6.88 in | D: | 2.69 |
| A: | 2.94 | BD: | 5.88 |
| LQ: | 4.63 in | N: | 4.88 |
| J: | 4 in | BE: | 0.38 in |
| BF: | 0.41 | TAP Depth: | 0.69 in |
| O: | 2.91 in | G: | 1.06 |
| I: | 3.77 in | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| T: | 1 | K: | 2 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.32 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Center Distance (in): | 2.375 |
| Assembly: | UF-1 | Input Style: | C-Face Quill |
| Product Line: | OE Series | Output Key: | 1/4 X 2.44 |
| Series: | OE Series | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56 |
| Output Diameter (in): | 1 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

