How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | J: | 4 in |
| LQ: | 4.63 in | BF: | 0.41 |
| F: | 2.13 | I: | 3.77 in |
| N: | 4.88 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 in | A: | 2.94 |
| G: | 1.06 | AK: | 4.5 |
| AJ: | 5.88 | B: | 5.25 |
| BD: | 5.88 | O: | 2.91 in |
| D: | 2.69 | T: | 1 |
| K: | 2 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Series: | OE Series | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 1.04 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Assembly: | UF-1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.44 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

