How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | AK: | 4.5 |
| C: | 6.88 in | AJ: | 5.88 |
| A: | 2.94 | I: | 3.77 in |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | O: | 2.91 in |
| BD: | 5.88 | B: | 5.25 |
| N: | 4.88 | J: | 4 in |
| T: | 1 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
| F: | 2.13 | K: | 2 in |
| G: | 1.06 |
Technical Specifications
| Center Distance (in): | 2.375 | Output RPM: | 43.8 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 2.44 |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 1.04 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | UF-1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

